IESNA:LM-63-2002
[TEST]P1647516
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2B-735-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 63W 70CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8702.9
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 63.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1048.7 1063.6 1092.9 1123.5 1166.5 1228.8 1311.1 1399.0 1476.4 1563.0 1645.3 1749.4 1860.4 1972.0 2071.1 
2179.6 2303.1 2435.2 2626.6 2833.0 2997.6 3117.3 3214.6 3265.7 3149.1 2826.8 2267.5 1293.1 560.5 259.4 183.3 
139.0 88.5 59.9 31.8 0.0 0.0 
1048.7 1062.4 1090.4 1121.0 1166.5 1227.6 1306.2 1398.4 1479.5 1560.5 1652.8 1752.5 1869.1 1978.2 2076.7 
2186.5 2309.3 2449.6 2647.8 2852.3 3013.8 3131.6 3234.5 3271.9 3159.7 2841.7 2272.5 1284.3 561.7 263.1 186.4 
143.4 88.5 61.7 33.0 0.0 0.0 
1048.7 1061.8 1087.9 1121.6 1167.7 1227.6 1301.8 1391.6 1473.2 1554.3 1644.7 1747.6 1860.4 1972.0 2075.5 
2177.1 2294.3 2456.4 2657.8 2884.1 3085.5 3226.4 3333.6 3411.0 3349.9 3070.5 2509.4 1601.0 707.6 326.1 217.6 
159.0 105.4 71.7 37.4 0.6 0.0 
1048.7 1065.5 1091.1 1123.5 1169.6 1226.3 1293.7 1375.4 1460.8 1538.1 1629.7 1727.0 1843.6 1955.8 2079.2 
2184.6 2297.5 2450.8 2643.5 2890.4 3162.2 3384.8 3576.8 3727.1 3765.7 3581.8 3126.7 2230.1 1100.4 476.3 273.1 
189.5 126.6 80.4 36.8 0.6 0.0 
1048.7 1064.2 1088.6 1121.6 1170.2 1228.2 1291.2 1359.1 1438.9 1521.9 1604.8 1705.8 1821.8 1930.9 2058.7 
2176.5 2288.1 2429.0 2634.1 2897.8 3225.8 3528.8 3868.0 4116.7 4313.1 4329.3 4007.0 3306.8 2140.3 914.0 
420.2 259.4 158.4 91.0 43.6 1.2 0.0 
1048.7 1063.6 1086.1 1120.4 1168.4 1226.3 1284.3 1347.9 1417.8 1499.4 1580.5 1671.5 1772.5 1887.8 2004.4 
2125.4 2259.4 2412.8 2611.1 2880.4 3230.8 3635.4 4036.3 4429.7 4820.0 5080.6 5113.0 4691.5 3791.9 2352.3 
916.5 324.8 169.0 96.0 38.0 1.9 0.0 
1048.7 1063.6 1085.4 1118.5 1164.6 1222.6 1285.6 1350.4 1416.5 1491.9 1574.2 1659.7 1746.9 1851.1 1982.0 
2118.5 2224.5 2351.7 2536.2 2775.0 3096.1 3490.1 3943.4 4470.2 5023.2 5533.8 5889.8 5912.9 5492.1 4478.3 
2995.7 1433.3 414.0 177.7 74.8 8.1 0.0 
1048.7 1063.0 1084.2 1117.2 1162.8 1219.5 1283.7 1349.8 1419.6 1489.4 1576.7 1659.7 1744.4 1845.4 1979.5 
2106.1 2207.7 2330.5 2510.7 2750.1 3069.3 3459.6 3904.7 4426.6 4987.1 5510.8 5884.2 5946.0 5548.8 4529.4 
3103.0 1689.0 490.7 189.5 74.2 8.7 0.0 
1048.7 1061.8 1079.8 1110.4 1154.7 1209.5 1274.4 1344.8 1413.4 1487.0 1569.9 1657.2 1737.0 1835.5 1953.3 
2068.6 2152.2 2284.4 2486.4 2754.5 3093.0 3478.9 3896.6 4349.3 4822.5 5290.1 5616.8 5722.8 5416.0 4415.4 
3158.5 2011.9 984.4 284.3 104.1 21.8 0.0 
1048.7 1056.8 1072.4 1098.5 1139.7 1190.2 1248.2 1309.3 1377.8 1446.4 1516.3 1581.7 1649.1 1722.6 1818.6 
1909.0 2006.9 2183.4 2432.1 2748.2 3112.9 3523.8 3952.1 4379.8 4839.3 5199.0 5403.5 5369.9 4809.4 3849.3 
2879.1 1791.2 738.2 251.3 114.1 34.9 0.0 
1048.7 1049.9 1061.8 1084.2 1119.7 1161.5 1212.0 1263.1 1313.6 1365.4 1420.9 1464.5 1515.6 1568.0 1639.1 
1713.9 1831.7 2025.6 2296.2 2629.1 3030.0 3485.8 3973.9 4493.3 4964.6 5236.5 5243.3 4806.9 3824.3 2782.5 
1833.6 944.5 371.0 152.7 58.0 19.3 0.0 
1048.7 1053.6 1063.0 1084.2 1117.9 1161.5 1203.3 1252.5 1298.0 1344.8 1389.1 1425.9 1467.0 1514.4 1578.0 
1656.5 1791.2 1983.2 2227.6 2526.9 2884.8 3293.1 3717.1 4126.7 4409.1 4485.2 4307.5 3804.4 2878.5 1990.1 
1236.3 610.4 260.6 119.7 51.1 17.5 0.0 
1048.7 1046.2 1054.3 1074.2 1106.0 1145.3 1188.3 1233.2 1273.7 1313.6 1349.8 1377.2 1412.1 1457.0 1521.2 
1617.9 1746.9 1892.2 2054.3 2243.2 2483.9 2751.3 3033.1 3297.5 3442.1 3424.7 3237.6 2778.1 2075.5 1369.7 
805.5 391.5 195.8 101.0 53.6 26.2 0.0 
1048.7 1049.9 1056.1 1074.2 1106.6 1145.3 1185.2 1222.0 1253.2 1277.5 1300.5 1321.7 1352.3 1395.3 1424.0 
1427.1 1401.5 1346.7 1264.4 1169.6 1091.7 1053.6 1018.1 930.8 783.1 607.9 456.4 347.9 272.5 231.9 202.0 169.6 
137.2 109.7 76.1 38.7 0.0 
1048.7 1048.7 1053.6 1071.1 1102.9 1137.8 1170.2 1194.6 1210.8 1222.0 1232.6 1227.6 1204.5 1160.3 1093.6 
1004.4 892.8 766.9 648.4 556.1 483.8 432.1 392.2 361.0 336.0 310.5 285.5 263.7 243.1 225.1 202.0 175.8 144.0 
112.8 76.1 33.7 0.0 
1048.7 1052.4 1057.4 1075.5 1104.8 1133.5 1150.3 1157.8 1165.9 1165.2 1145.3 1104.2 1039.3 956.4 851.0 
738.2 642.2 569.8 516.2 474.5 437.0 404.6 377.2 357.2 342.3 324.2 300.5 276.2 257.5 234.4 202.0 169.0 135.9 99.1 
62.3 13.1 0.0 
1048.7 1052.4 1060.5 1078.0 1103.5 1120.4 1126.0 1132.8 1131.6 1109.1 1059.3 987.6 887.2 778.7 678.9 610.4 
566.1 531.2 496.9 465.7 429.6 397.1 381.6 374.1 364.7 344.2 317.3 296.8 296.8 283.1 247.5 207.0 155.9 117.2 66.1 5.6 
0.0 
1048.7 1045.5 1057.4 1075.5 1093.6 1099.8 1107.3 1114.1 1096.7 1044.9 972.0 872.2 759.4 666.5 602.9 557.4 
519.3 483.2 445.2 406.5 394.0 389.7 390.3 393.4 385.3 364.1 342.3 335.4 357.2 356.6 346.6 283.1 224.4 164.0 87.9 3.1 
0.0 
1048.7 1043.7 1057.4 1079.2 1090.4 1092.3 1102.3 1102.3 1067.4 1000.7 905.9 798.7 699.5 625.3 569.2 521.2 
477.6 430.2 389.7 375.9 367.8 366.0 372.2 378.4 369.1 353.5 337.9 353.5 365.3 356.6 328.6 268.7 221.3 164.0 83.5 1.2 
0.0 
1048.7 1044.3 1061.1 1086.1 1092.3 1093.6 1103.5 1092.3 1043.1 964.5 864.7 758.8 670.8 602.3 540.5 486.3 
437.0 389.0 367.8 356.6 352.3 352.9 362.2 366.6 354.1 337.9 332.3 354.7 350.4 340.4 299.9 251.3 204.5 154.6 74.8 0.0 
0.0 
1048.7 1036.8 1055.5 1080.5 1087.3 1089.2 1099.2 1082.3 1030.0 945.2 849.8 741.9 654.6 586.1 519.3 458.2 
405.9 367.2 352.3 343.5 341.7 344.8 351.6 356.0 349.8 344.8 351.0 378.4 372.2 340.4 286.8 237.5 186.4 129.7 61.1 0.0 
0.0 
1048.7 1034.3 1052.4 1077.3 1084.8 1087.3 1096.0 1079.8 1026.8 948.9 845.4 737.6 655.3 583.6 515.0 455.1 
401.5 364.1 349.1 340.4 339.2 341.7 348.5 352.3 347.9 345.4 351.6 375.9 367.2 331.1 279.3 232.6 180.8 120.3 56.1 0.0 
0.0 
